Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Toggle Clamp (Group)
Pneumatic Toggle Clamps w/ Flow Restriction for Assembly & Welding – 807
807-UEH
807-UEH
Standard powerclamp with handle.
Sensor ready for round or T-slot sensors.
Built-in flow restriction eliminates need for external flow controls
Pneumatic version of 207 manual toggle clamp
Supplied with flanged washers
Replacement Clamp Assembly: 807-U-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Exerting Force (lbf)
576.0
Clamp Arm Length (in)
2.51
Height Under Clamp Arm (in)
1.38
Cylinder Bore (in)
1.26
Weight (lb)
1.66
exerting_force_lbf_english
576.0
Maximum Holding Capacity (lbf)
375.0
Air Consumption (ft³)
0.015
Exerting Force (N)
2573.0
exerting_force_n_metric
2573.0
Height Under Clamp Arm (mm)
35.0
Clamp Arm Length (mm)
63.6
Weight (kg)
0.75
Cylinder Bore (mm)
32
Air Consumption (dm³)
0.42
Maxmum Holding Capacity (N)
1670.0
Clamp Arm Style
u-bar
Spindle Assembly
2007208-M
PublishedDate
1720034427000
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Function
Clamping
Handle
Yes
Spindle Included?
Yes
Replacement Seal Kit
802450-32-1-00
Download the Service Manual
https://media.destaco.com/assetbank-destaco//assetfile/3867.pdf
Application - Welding
Fair/Medium
Application - Assembly
Excellent/High
Product Type
Pneumatic Toggle Clamp
Product Series
807
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
G-1/8
Port
G Ports
Flanged Washers
507107
Duty Cycle
Fair/Medium
Product Accessories
8EA-109-1
SENSOR REPLACES SME-8F-DE-S
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
807-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810169
SENSOR 4 MM SPST-NO DC/AC 6 IN MALE CONNECTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Sealing kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
807CYL
Replacement Cylinder Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top