Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Toggle Clamp (Group)
Pneumatic Toggle Clamps with Flow Restriction for Assembly & Welding – 810
810-UEH
810-UEH
Standard Powerclamp with handle.
Sensor ready for round or T-slot sensors.
Built-in flow restriction eliminates need for external flow controls
Pneumatic version of 210 manual toggle clamp
Replacement Clamp Assembly: 810-U-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
4.07
Cylinder Bore (in)
1.57
Height Under Clamp Arm (in)
1.79
Maximum Holding Capacity (lbf)
600.0
Air Consumption (ft³)
0.029
exerting_force_lbf_english
856.0
Exerting Force (lbf)
856.0
Clamp Arm Length (in)
3.57
Clamp Arm Length (mm)
90.6
Air Consumption (dm³)
0.83
Cylinder Bore (mm)
40
Exerting Force (N)
3834.0
Height Under Clamp Arm (mm)
45.5
exerting_force_n_metric
3834.0
Weight (kg)
1.85
Maxmum Holding Capacity (N)
2670.0
Spindle Included?
Yes
Spindle Assembly
240208-M
Application - Assembly
Excellent/High
Operating Temperature
-10° to 90°C (-14° to 194° F)
Replacement Seal Kit
810450-40-1-00
Product Series
810
PublishedDate
1720034519000
Flanged Washers
235106
Duty Cycle
Fair/Medium
Product Type
Pneumatic Toggle Clamp
Product Function
Clamping
Clamp Arm Style
u-bar
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Application - Welding
Fair/Medium
Handle
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
G-1/8
Product Accessories
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Set of wearing parts for the cylinder gasket
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top