Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Toggle Clamp (Group)
Standard Pneumatic Clamps 870-871-2 (Series)
870-2
870-2
Clamp is able to accommodate inconsistent workpiece thicknesses, up to 0.18 in.
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 72 psi (ft³)
0.03
Clamping Arm Torque At 5 Bar (ft-lb)
44.0
Air Consumption per double stroke at 72 psi (ft³)
0.03
Cylinder Bore (in)
1.5
Holding Torque (Max) (ft-lb)
192.0
Weight (lb)
6.6
Clamping Arm Torque At 5 Bar (Nm)
60.0
Cylinder Bore (mm)
38.1
Air Consumption per double stroke at 5 bar (dm³)
0.95
Holding Torque (Max) (Nm)
260.0
Weight (kg)
3.0
Product Function
Clamping
Product Type
Power Clamp
Product Series
870-2/871-2
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
Center
PublishedDate
1673554038000
Air Port size
G 1/8
Opening Angle (deg)
112
Back to Top