Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Pneumatic Power Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Power Clamps (Group)
Pneumatic Power Clamps 82D (Series)
82D40-223C900B
82D40-223C900B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.57
Holding Torque (Max) (ft-lb)
482.0
Clamping Arm Torque At 5 Bar (ft-lb)
482.0
Weight (lb)
5.5
Cylinder Bore (mm)
40
Clamping Arm Torque At 5 Bar (Nm)
55.0
Holding Torque (Max) (Nm)
55.0
Weight (kg)
2.5
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Power Clamp
Hand Lever
No
Opening Angle (deg)
180
Product Series
82D
Clamp Arm Style
U-Arm (Center)
Product Function
Clamping
PublishedDate
1678397390000
Back to Top