Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Hydraulic (Family)
Hydraulic Workholding 722E (Series)
722E16202-2
722E16202-2
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Pressure (PSI)
7250.0
Stroke (in)
0.79
Max. Clamping Force (lbf)
2169.0
Max. Pressure (bar)
500.0
Stroke (mm)
20.0
Max. Clamping Force (N)
9650.0
PublishedDate
1674589031000
Product Type
Block cylinder, single acting
Product Series
722E
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Back to Top