Clamp Accessories

Steel toggle clamp with 2.5 times the capacity of our legacy models with a longer handle with greater hand clearance, flanged base, and U-bar.

2007-U-G

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.19
Maximum Holding Capacity (lbf) 1000.0
Height Under Clamp Arm (in) 1.25
Clamp Arm Length (in) 2.88
Maxmum Holding Capacity (N) 4450.0
Clamp Arm Length (mm) 73.2
Weight (kg) 0.54
Height Under Clamp Arm (mm) 31.8
Product Type Standard
Product Series 2002/2007
Clamp Arm Style U-Bar
Handle Vertical
Standard Material Steel
Application - Checking Fixtures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Wood-Working Excellent/High
Application - Food Processing Not Recommended
Handle Opening (+10°) 64.0
Handle Color Green
Flanged Washers 507107
Toggle Lock Plus No
Application - Welding Fair/Medium
Application - Machining Poor/Low
Clamp Bar Opening (+10°) (degrees) 76.0
Base Mounting Style Flange
Accomodates Workpiece Variation No
Application - Assembly Excellent/High
PublishedDate 1725393020330
Service Environment Normal
Product Function Clamping
Spindle Assembly 2007208-M
Application - Closures Excellent/High
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top