Clamp Accessories

Steel toggle clamp with 2.5 times the capacity of our legacy models with a longer handle with greater hand clearance, flanged base, and U-bar.

2007-U-K

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.25
Maximum Holding Capacity (lbf) 1000.0
Clamp Arm Length (in) 2.88
Weight (lb) 1.19
Maxmum Holding Capacity (N) 4450.0
Height Under Clamp Arm (mm) 31.8
Clamp Arm Length (mm) 73.2
Weight (kg) 0.54
Application - Assembly Excellent/High
Flanged Washers 507107
Base Mounting Style Flange
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding Fair/Medium
Handle Color Black
Application - Checking Fixtures Excellent/High
Handle Vertical
Spindle Assembly 2007208-M
PublishedDate 1725392983632
Toggle Lock Plus No
Application - Closures Excellent/High
Product Series 2002/2007
Standard Material Steel
Product Function Clamping
Handle Opening (+10°) 64.0
Application - Food Processing Not Recommended
Clamp Bar Opening (+10°) (degrees) 76.0
Accomodates Workpiece Variation No
Clamp Arm Style U-Bar
Application - Wood-Working Excellent/High
Product Type Standard
Application - Machining Poor/Low
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top