Clamp Accessories

Steel toggle clamp with 2.5 times the capacity of our legacy models with a longer handle with greater hand clearance, flanged base, and U-bar.

2007-U-Y

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 1000.0
Clamp Arm Length (in) 2.88
Height Under Clamp Arm (in) 1.25
Weight (lb) 1.19
Weight (kg) 0.54
Maxmum Holding Capacity (N) 4450.0
Clamp Arm Length (mm) 73.2
Height Under Clamp Arm (mm) 31.8
Accomodates Workpiece Variation No
Spindle Assembly 2007208-M
Application - Food Processing Not Recommended
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate 1685469151000
Standard Material Steel
Application - Checking Fixtures Excellent/High
Product Type Standard
Handle Opening (+10°) 64.0
Flanged Washers 507107
Application - Closures Excellent/High
Application - Welding Fair/Medium
Toggle Lock Plus No
Handle Color Yellow
Duty Cycle 2
Base Mounting Style Flange
Clamp Bar Opening (+10°) (degrees) 76.0
Product Function Clamping
Application - Wood-Working Excellent/High
Product Series 2002/2007
Application - Assembly Excellent/High
Application - Machining Poor/Low
Clamp Arm Style U-Bar
Handle Vertical
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top