Clamp Accessories

Steel toggle clamp with 2 times the capacity of our legacy models with a longer handle with greater hand clearance, flanged base, and U-bar.

2010-U-K

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 3.55
Weight (lb) 2.56
Maximum Holding Capacity (lbf) 1400.0
Height Under Clamp Arm (in) 1.7
Height Under Clamp Arm (mm) 43.2
Clamp Arm Length (mm) 90.2
Weight (kg) 1.16
Maxmum Holding Capacity (N) 6230.0
PublishedDate 1725392538355
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Color Black
Application - Machining Poor/Low
Application - Food Processing Not Recommended
Application - Closures Excellent/High
Toggle Lock Plus No
Application - Checking Fixtures Excellent/High
Standard Material Steel
Application - Welding Fair/Medium
Product Type Standard
Handle Vertical
Flanged Washers 235106
Application - Assembly Excellent/High
Spindle Assembly 240208-M
Base Mounting Style Flange
Service Environment Normal
Product Function Clamping
Accomodates Workpiece Variation No
Handle Opening (+10°) 66.0
Application - Wood-Working Excellent/High
Product Series 2010
Clamp Bar Opening (+10°) (degrees) 78.0
Clamp Arm Style U-Bar
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top