Height Under Clamp Arm (in)
0.75
Weight (lb)
0.37
Clamp Arm Length (in)
1.65
Maximum Holding Capacity (lbf)
295.0
Clamp Arm Length (mm)
41.9
Maxmum Holding Capacity (N)
1310.0
Height Under Clamp Arm (mm)
19.1
Weight (kg)
0.17
Application - Checking Fixtures
Excellent/High
Standard Material
Steel
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle
2
Application - Closures
Excellent/High
Handle Opening (+10°)
58.0
Service Environment
Normal
Application - Wood-Working
Excellent/High
Application - Food Processing
Not Recommended
Spindle Assembly
2013208-M