Clamp Accessories

Steel toggle clamp with 2 times the capacity of our legacy models with increased handle clearance, flanged base, and U-bar.

2013-U-G

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.75
Weight (lb) 0.37
Clamp Arm Length (in) 1.65
Maximum Holding Capacity (lbf) 295.0
Height Under Clamp Arm (mm) 19.1
Maxmum Holding Capacity (N) 1310.0
Clamp Arm Length (mm) 41.9
Weight (kg) 0.17
Product Type Standard
Application - Assembly Excellent/High
PublishedDate 1725392311478
Product Function Clamping
Base Mounting Style Flange
Handle Opening (+10°) 58.0
Application - Closures Excellent/High
Application - Wood-Working Excellent/High
Flanged Washers 102111
Handle Horizonal
Application - Welding Fair/Medium
Toggle Lock Plus No
Application - Food Processing Not Recommended
Application - Checking Fixtures Excellent/High
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 71.0
Standard Material Steel
Clamp Arm Style U-Bar
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Spindle Assembly 2013208-M
Application - Machining Poor/Low
Service Environment Normal
Product Series 2013
Handle Color Green
Product Accessories
2013208-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top