Clamp Accessories

Steel toggle clamp with 2 times the capacity of our legacy models with increased handle clearance, flanged base, and U-bar.

2013-U-Y

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.37
Height Under Clamp Arm (in) 0.75
Clamp Arm Length (in) 1.65
Maximum Holding Capacity (lbf) 295.0
Height Under Clamp Arm (mm) 19.1
Clamp Arm Length (mm) 41.9
Maxmum Holding Capacity (N) 1310.0
Weight (kg) 0.17
PublishedDate 1725393120618
Base Mounting Style Flange
Application - Assembly Excellent/High
Product Series 2013
Service Environment Normal
Handle Opening (+10°) 58.0
Application - Wood-Working Excellent/High
Clamp Arm Style U-Bar
Standard Material Steel
Accomodates Workpiece Variation No
Product Type Standard
Flanged Washers 102111
Application - Machining Poor/Low
Clamp Bar Opening (+10°) (degrees) 71.0
Product Function Clamping
Handle Color Yellow
Handle Horizonal
Application - Checking Fixtures Excellent/High
Application - Food Processing Not Recommended
Spindle Assembly 2013208-M
Application - Welding Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus No
Application - Closures Excellent/High
Product Accessories
2013208-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top