Clamp Accessories

Popular toggle clamp series with ergonomic handle grip with neoprene spindle, flanged base, and U-bar.

202-U-G

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.92
Maximum Holding Capacity (lbf) 200.0
Weight (lb) 0.35
Clamp Arm Length (in) 1.73
Weight (kg) 0.16
Height Under Clamp Arm (mm) 23.4
Maxmum Holding Capacity (N) 890.0
Clamp Arm Length (mm) 43.9
PublishedDate 1725390993027
Spindle Assembly 202208-M
Standard Material Steel
Application - Welding Poor/Low
Product Series 202
Product Function Clamping
Clamp Arm Style U-Bar
Product Type Standard
Toggle Lock Plus No
Handle Opening (+10°) 65.0
Application - Closures Excellent/High
Application - Checking Fixtures Excellent/High
Handle Vertical
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Flange
Application - Food Processing Fair/Medium
Flanged Washers 215105
Handle Color Green
Clamp Bar Opening (+10°) (degrees) 105.0
Accomodates Workpiece Variation No
Application - Machining Not Recommended
Application - Assembly Excellent/High
Application - Wood-Working Excellent/High
Product Accessories
202208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202305
SAFETY GRIP FOR MODEL 202
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top