Maximum Holding Capacity (lbf)
200.0
Clamp Arm Length (in)
1.73
Weight (lb)
0.35
Height Under Clamp Arm (in)
0.92
Weight (kg)
0.16
Height Under Clamp Arm (mm)
23.4
Maxmum Holding Capacity (N)
890.0
Clamp Arm Length (mm)
43.9
Application - Assembly
Excellent/High
Product Function
Clamping
PublishedDate
1725387608997
Application - Food Processing
Fair/Medium
Application - Machining
Not Recommended
Handle Color
Black
Application - Wood-Working
Excellent/High
Application - Closures
Excellent/High
Handle Opening (+10°)
65.0
Clamp Bar Opening (+10°) (degrees)
105.0