Clamp Accessories

Low profile, horizontal hold down clamp with large handle clearance, flanged base, and U-bar.

227-U-G

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.25
Clamp Arm Length (in) 2.65
Maximum Holding Capacity (lbf) 500.0
Weight (lb) 0.68
Height Under Clamp Arm (mm) 31.8
Weight (kg) 0.31
Clamp Arm Length (mm) 67.3
Maxmum Holding Capacity (N) 2220.0
Handle Color Green
Handle Horizonal
Clamp Arm Style U-Bar
Application - Assembly Excellent/High
Clamp Bar Opening (+10°) (degrees) 91.0
Product Type Standard
Application - Checking Fixtures Excellent/High
Application - Wood-Working Excellent/High
Service Environment Normal
Duty Cycle 2
Base Mounting Style Flange
Accomodates Workpiece Variation No
Spindle Assembly 225208-M
Product Function Clamping
Flanged Washers 507107
Toggle Lock Plus No
Product Series 227
Application - Closures Excellent/High
Handle Opening (+10°) 56.0
Application - Machining Poor/Low
Standard Material Steel
Application - Food Processing Fair/Medium
Application - Welding Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top