Clamp Accessories

Low profile, horizontal hold down clamp with large hand clearance, flanged base, and U-bar.

237-U-B

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 4.0
Weight (lb) 1.61
Height Under Clamp Arm (in) 1.67
Maximum Holding Capacity (lbf) 750.0
Clamp Arm Length (mm) 101.5
Height Under Clamp Arm (mm) 42.3
Weight (kg) 0.73
Maxmum Holding Capacity (N) 3340.0
Flanged Washers 235106
Application - Assembly Excellent/High
Application - Closures Excellent/High
Clamp Arm Style U-Bar
Application - Checking Fixtures Excellent/High
Spindle Assembly 240208-M
PublishedDate 1725393339366
Handle Color Blue
Accomodates Workpiece Variation No
Application - Machining Poor/Low
Application - Welding Fair/Medium
Base Mounting Style Flange
Product Function Clamping
Clamp Bar Opening (+10°) (degrees) 93.0
Application - Food Processing Fair/Medium
Toggle Lock Plus No
Product Series 237
Handle Horizonal
Standard Material Steel
Application - Wood-Working Excellent/High
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Standard
Handle Opening (+10°) 59.0
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top