Clamp Accessories

Low profile, horizontal hold down clamp with large hand clearance, flanged base, and U-bar.

237-U-G

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.67
Weight (lb) 1.61
Maximum Holding Capacity (lbf) 750.0
Clamp Arm Length (in) 4.0
Maxmum Holding Capacity (N) 3340.0
Height Under Clamp Arm (mm) 42.3
Weight (kg) 0.73
Clamp Arm Length (mm) 101.5
Application - Closures Excellent/High
Product Type Standard
Product Function Clamping
Application - Machining Poor/Low
Clamp Arm Style U-Bar
Toggle Lock Plus No
Accomodates Workpiece Variation No
Spindle Assembly 240208-M
Application - Welding Fair/Medium
Standard Material Steel
Clamp Bar Opening (+10°) (degrees) 93.0
Application - Assembly Excellent/High
Application - Wood-Working Excellent/High
Application - Food Processing Fair/Medium
Application - Checking Fixtures Excellent/High
Handle Opening (+10°) 59.0
Handle Horizonal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Flanged Washers 235106
PublishedDate 1725390866426
Product Series 237
Service Environment Normal
Handle Color Green
Base Mounting Style Flange
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top