Clamp Accessories

Low profile, horizontal hold down clamp with large hand clearance, flanged base, and U-bar.

237-U-K

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.67
Maximum Holding Capacity (lbf) 750.0
Weight (lb) 1.61
Clamp Arm Length (in) 4.0
Weight (kg) 0.73
Height Under Clamp Arm (mm) 42.3
Maxmum Holding Capacity (N) 3340.0
Clamp Arm Length (mm) 101.5
Handle Color Black
Application - Welding Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Closures Excellent/High
Application - Checking Fixtures Excellent/High
Product Type Standard
Clamp Bar Opening (+10°) (degrees) 93.0
Product Series 237
Standard Material Steel
Product Function Clamping
Service Environment Normal
Base Mounting Style Flange
Flanged Washers 235106
Handle Opening (+10°) 59.0
PublishedDate 1725539586002
Application - Wood-Working Excellent/High
Toggle Lock Plus No
Handle Horizonal
Clamp Arm Style U-Bar
Application - Assembly Excellent/High
Accomodates Workpiece Variation No
Application - Machining Poor/Low
Spindle Assembly 240208-M
Application - Food Processing Fair/Medium
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top