Clamp Accessories

Low profile, horizontal hold down clamp with large hand clearance, flanged base, and U-bar.

237-U-Y

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.61
Clamp Arm Length (in) 4.0
Maximum Holding Capacity (lbf) 750.0
Height Under Clamp Arm (in) 1.67
Height Under Clamp Arm (mm) 42.3
Clamp Arm Length (mm) 101.5
Maxmum Holding Capacity (N) 3340.0
Weight (kg) 0.73
Application - Machining Poor/Low
Application - Assembly Excellent/High
Handle Color Yellow
Standard Material Steel
Product Type Standard
Product Function Clamping
Clamp Arm Style U-Bar
Handle Opening (+10°) 59.0
Application - Wood-Working Excellent/High
Service Environment Normal
Application - Closures Excellent/High
Clamp Bar Opening (+10°) (degrees) 93.0
Spindle Assembly 240208-M
Application - Welding Fair/Medium
Flanged Washers 235106
Product Series 237
Toggle Lock Plus No
Application - Checking Fixtures Excellent/High
Duty Cycle 2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation No
Application - Food Processing Fair/Medium
Base Mounting Style Flange
Handle Horizonal
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top