Clamp Accessories

Destaco�s 602 Series straight line action clamps are versatile and compact models that feature a threaded body for through hole mounting.

602-MM-B

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 0.47
Weight (lb) 0.11
Maximum Holding Capacity (lbf) 200.0
Plunger Travel (in) 0.75
Weight (kg) 0.05
Imperial or Metric Product Metric
Plunger Travel (mm) 19.1
Maxmum Holding Capacity (N) 900.0
Plunger Height (mm) 11.9
Standard Material Steel
Spindle (Recommended) 205203-M
PublishedDate 1685471123000
Mounting Nut (Supplied) 602105-M
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 31:1/28:1
Product Function Clamping
Toggle Lock Plus No
Handle Color Blue
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Plunger Thread M6
Product Type Threaded Body
Base Mounting Style Flange
Spindle Included? No
Product Series 602/604/624
Plunger Round
Product Accessories
205203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
602
STRAIGHT LINE ACTION CLAMP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top