Clamp Accessories

Destaco�s 602 Series straight line action clamps are versatile and compact models that feature a threaded body for through hole mounting.

602-MM-G

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.11
Maximum Holding Capacity (lbf) 200.0
Plunger Travel (in) 0.75
Plunger Height (in) 0.47
Plunger Travel (mm) 19.1
Weight (kg) 0.05
Plunger Height (mm) 11.9
Maxmum Holding Capacity (N) 900.0
Imperial or Metric Product Metric
PublishedDate 1685471356000
Product Function Clamping
Plunger Thread M6
Handle Color Green
Spindle Included? No
Product Type Threaded Body
Mounting Nut (Supplied) 602105-M
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Plunger Round
Toggle Lock Plus No
Base Mounting Style Flange
Product Series 602/604/624
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 31:1/28:1
Standard Material Steel
Spindle (Recommended) 205203-M
Product Accessories
205203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
602
STRAIGHT LINE ACTION CLAMP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top