Clamp Accessories

Destaco�s 602 Series straight line action clamps are versatile and compact models that feature a threaded body for through hole mounting.

602-MM-K

Visit Product Series:
CAD

Product Details Unit View:
Plunger Travel (in) 0.75
Weight (lb) 0.11
Plunger Height (in) 0.47
Maximum Holding Capacity (lbf) 200.0
Weight (kg) 0.05
Maxmum Holding Capacity (N) 900.0
Plunger Height (mm) 11.9
Imperial or Metric Product Metric
Plunger Travel (mm) 19.1
Spindle (Recommended) 205203-M
Product Series 602/604/624
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 31:1/28:1
Plunger Thread M6
Plunger Round
Mounting Nut (Supplied) 602105-M
Product Type Threaded Body
Handle Color Black
Standard Material Steel
Base Mounting Style Flange
Toggle Lock Plus No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
PublishedDate 1685471403000
Spindle Included? No
Product Accessories
205203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
602
STRAIGHT LINE ACTION CLAMP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top