Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Colored Handles for Manual Clamps
602-MM-Y
602-MM-Y
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.11
Plunger Height (in)
0.47
Maximum Holding Capacity (lbf)
200.0
Plunger Travel (in)
0.75
Imperial or Metric Product
Metric
Maxmum Holding Capacity (N)
900.0
Plunger Travel (mm)
19.1
Plunger Height (mm)
11.9
Weight (kg)
0.05
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
31:1/28:1
Mounting Nut (Supplied)
602105-M
Base Mounting Style
Flange
Product Series
602/604/624
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Product Function
Clamping
Spindle (Recommended)
205203-M
Plunger Thread
M6
Product Type
Threaded Body
Standard Material
Steel
PublishedDate
1685471456000
Spindle Included?
No
Handle Color
Yellow
Toggle Lock Plus
No
Product Accessories
205203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
602
STRAIGHT LINE ACTION CLAMP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top