Clamp Accessories

Destaco�s 604 Series straight line action clamps are versatile and compact models. They feature a threaded body for through hole mounting.

604-MM-G

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 0.59
Plunger Travel (in) 1.5
Maximum Holding Capacity (lbf) 300.0
Weight (lb) 0.44
Maxmum Holding Capacity (N) 1330.0
Imperial or Metric Product Metric
Plunger Travel (mm) 38.1
Plunger Height (mm) 15.0
Weight (kg) 0.2
Plunger Round
Spindle (Recommended) 606104-M
Handle Color Green
Spindle Included? No
Product Series 602/604/624
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material Steel
PublishedDate 1685471655000
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 45:1/26:1
Mounting Nut (Supplied) 606104-M
Base Mounting Style Flange
Product Type Threaded Body
Plunger Thread M8
Toggle Lock Plus No
Product Accessories
604106-M
Straight-line action clamp
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207943
509907 SPINDLE & (2) 207915
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top