Clamp Accessories

Destaco�s 604 Series straight line action clamps are versatile and compact models. They feature a threaded body for through hole mounting.

604-MM-K

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 0.59
Maximum Holding Capacity (lbf) 300.0
Weight (lb) 0.44
Plunger Travel (in) 1.5
Weight (kg) 0.2
Imperial or Metric Product Metric
Plunger Height (mm) 15.0
Maxmum Holding Capacity (N) 1330.0
Plunger Travel (mm) 38.1
Base Mounting Style Flange
Plunger Round
Product Type Threaded Body
Standard Material Steel
Mounting Nut (Supplied) 606104-M
Product Series 602/604/624
PublishedDate 1685471702000
Plunger Thread M8
Handle Color Black
Spindle (Recommended) 606104-M
Toggle Lock Plus No
Spindle Included? No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 45:1/26:1
Product Function Clamping
Product Accessories
604106-M
Straight-line action clamp
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207943
509907 SPINDLE & (2) 207915
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top