Clamp Accessories

Destaco�s 624 Series straight line action clamps are versatile and compact models. They feature a threaded body for through hole mounting, ergonomic handle grip, and the ability to lock in both extended/retracted positions.

624-MM-G

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 0.81
Weight (lb) 1.63
Plunger Travel (in) 2.63
Maximum Holding Capacity (lbf) 700.0
Maxmum Holding Capacity (N) 3110.0
Imperial or Metric Product Metric
Plunger Height (mm) 20.6
Weight (kg) 0.74
Plunger Travel (mm) 66.8
Toggle Lock Plus No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Spindle Included? No
Spindle (Recommended) 624105-M
Product Series 602/604/624
Product Type Threaded Body
Base Mounting Style Flange
Plunger Thread M10
Handle Color Green
Standard Material Steel
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 49:1/21:1
PublishedDate 1685471795000
Mounting Nut (Supplied) 624105-M
Product Function Clamping
Plunger Round
Product Accessories
624106-M
Mounting plate
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top