Clamp Accessories

Destaco�s 624 Series straight line action clamps are versatile and compact models. They feature a threaded body for through hole mounting, ergonomic handle grip, and the ability to lock in both extended/retracted positions.

624-MM-Y

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.63
Plunger Travel (in) 2.63
Maximum Holding Capacity (lbf) 700.0
Plunger Height (in) 0.81
Plunger Travel (mm) 66.8
Plunger Height (mm) 20.6
Weight (kg) 0.74
Imperial or Metric Product Metric
Maxmum Holding Capacity (N) 3110.0
Toggle Lock Plus No
Product Function Clamping
Product Type Threaded Body
Plunger Thread M10
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Mounting Nut (Supplied) 624105-M
Plunger Round
Spindle Included? No
Standard Material Steel
Handle Color Yellow
Spindle (Recommended) 624105-M
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 49:1/21:1
Base Mounting Style Flange
PublishedDate 1685472021000
Product Series 602/604/624
Product Accessories
624106-M
Mounting plate
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top