Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Manual Clamps with Front Mount Base
225-UF
225-UF
HORIZONTAL HOLD DOWN CLAMP
Front Mount Base
Clamp supplied with neoprene spindle
Low profile
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.31
Clamp Arm Length (in)
2.69
Maximum Holding Capacity (lbf)
500.0
Weight (lb)
0.7
Maxmum Holding Capacity (N)
2220.0
Height Under Clamp Arm (mm)
33.3
Clamp Arm Length (mm)
68.3
Weight (kg)
0.32
PublishedDate
1725479804031
Application - Food Processing
Fair/Medium
Product Function
Clamping
Application - Closures
Excellent/High
Base Mounting Style
Front Mount Base
Handle Opening (+10°)
70.0
Service Environment
Normal
Accomodates Workpiece Variation
No
Clamp Arm Style
U-Bar
Product Series
225
Spindle Assembly
215208-M
Flanged Washers
215105
Handle
Horizonal
Product Type
Standard
Application - Wood-Working
Excellent/High
Clamp Bar Opening (+10°) (degrees)
92.0
Application - Checking Fixtures
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining
Poor/Low
Application - Assembly
Excellent/High
Standard Material
Steel
Toggle Lock Plus
No
Application - Welding
Fair/Medium
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top