Hold Down Clamps

Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and flanged base with U-bar.

2002-U-LS-BLK

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 600
Weight (lb) 0.49
Clamp Arm Length (in) 1.93
Height Under Clamp Arm (in) 0.95
Maxmum Holding Capacity (N) 2700
Clamp Arm Length (mm) 49
Height Under Clamp Arm (mm) 24.1
Weight (kg) 0.22
Application - Wood-Working Excellent/High
Product Function Clamping
Application - Food Processing Not Recommended
Service Environment Normal
Base Mounting Style Straight
Accomodates Workpiece Variation No
Handle Vertical
Clamp Bar Opening (+10°) (degrees) 75
Application - Assembly Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style U-Bar
Application - Checking Fixtures Excellent/High
Flanged Washers 215105
Handle Opening (+10°) 66
Product Series 2002/2007
Spindle Assembly 215208-M
Application - Closures Excellent/High
Product Type Standard
Application - Machining Poor/Low
Application - Welding Fair/Medium
Standard Material Steel (Black)
PublishedDate 1725480165000
Toggle Lock Plus No
Back to Top