Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 2002 (Series)
2002-USS
2002-USS
VERTICAL HANDLE HOLD DOWN CLAMP
Stainless steel
Longer handle with greater hand clearance
Longer clamp arm
Spindle contacts workpiece vertically
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
1.93
Weight (lb)
0.49
Maximum Holding Capacity (lbf)
600
Height Under Clamp Arm (in)
0.95
Clamp Arm Length (mm)
49
Height Under Clamp Arm (mm)
24.1
Weight (kg)
0.22
Maxmum Holding Capacity (N)
2700
Product Series
2002/2007
Base Mounting Style
Flange
Toggle Lock Plus
No
Accomodates Workpiece Variation
No
Standard Material
Stainless Steel
Application - Food Processing
Not Recommended
Clamp Arm Style
U-Bar
Service Environment
Normal
Application - Machining
Poor/Low
PublishedDate
1725538657000
Spindle Assembly
215208-M
Handle
Vertical
Product Function
Clamping
Product Type
Standard
Application - Checking Fixtures
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly
Excellent/High
Application - Wood-Working
Excellent/High
Application - Welding
Fair/Medium
Clamp Bar Opening (+10°) (degrees)
75
Flanged Washers
215105
Application - Closures
Excellent/High
Handle Opening (+10°)
66
Back to Top