Hold Down Clamps

Popular toggle clamp series with ergonomic handle grip with neoprene spindle, flanged base, and open U-bar.

202-U-L-BLK

Black vertical clamp
  • Supplied with neoprene spindle.
  • Ergonomic handle grip included
Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 1.5
Weight (lb) 0.35
Height Under Clamp Arm (in) 0.92
Maximum Holding Capacity (lbf) 200
Weight (kg) 0.16
Maxmum Holding Capacity (N) 890
Height Under Clamp Arm (mm) 23.4
Clamp Arm Length (mm) 38.1
PublishedDate 1725390436601
Base Mounting Style Flange
Toggle Lock Plus No
Application - Food Processing Fair/Medium
Product Type Standard
Application - Wood-Working Excellent/High
Product Series 202
Handle Vertical
Application - Checking Fixtures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Application - Closures Excellent/High
Handle Opening (+10°) 65
Application - Welding Poor/Low
Standard Material Steel (Black)
Accomodates Workpiece Variation No
Clamp Arm Style Open U-Bar
Clamp Bar Opening (+10°) (degrees) 105
Product Function Clamping
Application - Machining Not Recommended
Service Environment Normal
Product Accessories
202305
SAFETY GRIP FOR MODEL 202
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top