Hold Down Clamps

Popular toggle clamp series with ergonomic handle grip with neoprene spindle, straight base, and open U-bar.

202-UB-L-BLK

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.92
Maximum Holding Capacity (lbf) 200
Weight (lb) 0.35
Clamp Arm Length (in) 1.5
Height Under Clamp Arm (mm) 23.4
Maxmum Holding Capacity (N) 890
Weight (kg) 0.16
Clamp Arm Length (mm) 38.1
Toggle Lock Plus No
Base Mounting Style Straight
Clamp Bar Opening (+10°) (degrees) 105
Product Function Clamping
Product Series 202
Application - Welding Poor/Low
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Handle Vertical
Application - Checking Fixtures Excellent/High
Product Type Standard
Application - Wood-Working Excellent/High
Standard Material Steel (Black)
Clamp Arm Style Open U-Bar
Application - Machining Not Recommended
Handle Opening (+10°) 65
Application - Closures Excellent/High
Accomodates Workpiece Variation No
PublishedDate 1725390350000
Application - Food Processing Fair/Medium
Product Accessories
202305
SAFETY GRIP FOR MODEL 202
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top