Hold Down Clamps

Vertical hold down clamp with flanged base, T-handle, and U-bar.

207-TUL

VERTICAL TOGGLE CLAMP
  • Supplied with neoprene spindle.
  • Low profile T-handle
Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.25
Weight (lb) 0.73
Clamp Arm Length (in) 3.84
Maximum Holding Capacity (lbf) 375
Weight (kg) 0.33
Height Under Clamp Arm (mm) 31.8
Maxmum Holding Capacity (N) 1670
Clamp Arm Length (mm) 97.6
Clamp Bar Opening (+10°) (degrees) 99
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Application - Food Processing Fair/Medium
Product Series 207
Base Mounting Style Straight
Application - Wood-Working Excellent/High
Application - Welding Poor/Low
Clamp Arm Style Long U-Bar
PublishedDate 1725393089000
Application - Machining Poor/Low
Handle T-Handle
Standard Material Steel
Product Type Standard
Application - Assembly Excellent/High
Flanged Washers 507107
Application - Checking Fixtures Excellent/High
Application - Closures Excellent/High
Accomodates Workpiece Variation No
Service Environment Normal
Toggle Lock Plus No
Handle Opening (+10°) 57
Product Accessories
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top