Hold Down Clamps

Vertical hold down clamp with black finish, straight base, and open U-bar.

207-UB-L-BLK

Vertical clamp
  • Supplied with neoprene spindle.
  • Ergonomic handle grip included
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.84
Maximum Holding Capacity (lbf) 375
Clamp Arm Length (in) 1.5
Height Under Clamp Arm (in) 1.25
Height Under Clamp Arm (mm) 31.8
Clamp Arm Length (mm) 33
Weight (kg) 0.38
Maxmum Holding Capacity (N) 1670
Application - Food Processing Fair/Medium
Service Environment Normal
Handle Vertical
Application - Wood-Working Excellent/High
Product Function Clamping
Application - Assembly Excellent/High
Toggle Lock Plus No
Application - Welding Poor/Low
Product Series 207
PublishedDate 1725391641000
Application - Closures Excellent/High
Clamp Arm Style Open U-Bar
Clamp Bar Opening (+10°) (degrees) 99
Standard Material Steel (Black)
Handle Opening (+10°) 57
Application - Machining Poor/Low
Product Type Standard
Application - Checking Fixtures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Straight
Accomodates Workpiece Variation No
Product Accessories
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top