Hold Down Clamps

Low profile, horizontal hold down clamp with open bar and flanged base.

213-U-L-BLK

Hand clamp, black
  • Large handle clearance in open positions
  • Clamp supplied with neoprene spindle
  • Low Profile
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.18
Height Under Clamp Arm (in) 0.65
Clamp Arm Length (in) 0.85
Maximum Holding Capacity (lbf) 150
Clamp Arm Length (mm) 21.5
Weight (kg) 0.08
Height Under Clamp Arm (mm) 16.5
Maxmum Holding Capacity (N) 670
Clamp Bar Opening (+10°) (degrees) 90
Product Type Standard
Application - Wood-Working Excellent/High
Accomodates Workpiece Variation No
Clamp Arm Style Open U-Bar
PublishedDate 1725387262000
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Flange
Handle Horizonal
Standard Material Steel (Black)
Application - Closures Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Food Processing Fair/Medium
Product Series 213
Toggle Lock Plus No
Product Function Clamping
Application - Welding Fair/Medium
Application - Machining Poor/Low
Handle Opening (+10°) 60
Back to Top