Hold Down Clamps

Low profile, horizontal hold down clamp with large handle clearance, straight base, and open bar with black finish.

217-UB-L-BLK

Hand clamp, black
  • Clamp supplied with neoprene spindle
  • Low profile
Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.11
Weight (lb) 0.4
Clamp Arm Length (in) 1.49
Maximum Holding Capacity (lbf) 200.0
Maxmum Holding Capacity (N) 900.0
Clamp Arm Length (mm) 38.0
Height Under Clamp Arm (mm) 28.2
Weight (kg) 0.18
Clamp Bar Opening (+10°) (degrees) 91.0
Product Function Clamping
Application - Checking Fixtures Excellent/High
Toggle Lock Plus No
Service Environment Normal
Clamp Arm Style Open U-Bar
Application - Welding Fair/Medium
Application - Food Processing Fair/Medium
Application - Closures Excellent/High
Application - Machining Poor/Low
Handle Horizonal
Standard Material Steel (Black)
Product Series 217
Application - Wood-Working Excellent/High
Base Mounting Style Straight
PublishedDate 1725390588000
Product Type Standard
Application - Assembly Excellent/High
Handle Opening (+10°) 61.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation No
Back to Top