Hold Down Clamps

Low profile, horizontal hold down clamp with large handle clearance, straight base, and U-bar.

217-UB-LS-BLK

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.11
Maximum Holding Capacity (lbf) 200.0
Clamp Arm Length (in) 2.31
Weight (lb) 0.4
Clamp Arm Length (mm) 58.7
Maxmum Holding Capacity (N) 900.0
Weight (kg) 0.18
Height Under Clamp Arm (mm) 28.2
Application - Welding Fair/Medium
Standard Material Steel (Black)
Application - Wood-Working Excellent/High
Service Environment Normal
Application - Closures Excellent/High
Toggle Lock Plus No
Spindle Assembly 202208-M
PublishedDate 1725393920888
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 91.0
Clamp Arm Style U-Bar
Application - Machining Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°) 61.0
Handle Horizonal
Application - Checking Fixtures Excellent/High
Product Series 217
Product Type Standard
Flanged Washers 215105
Product Function Clamping
Application - Assembly Excellent/High
Application - Food Processing Fair/Medium
Base Mounting Style Straight
Back to Top