Hold Down Clamps

Low profile, horizontal hold down clamp with neoprene spindle, Toggle Lock Plus capability, and flanged base with U-bar.

235-URSS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.63
Height Under Clamp Arm (in) 1.7
Maximum Holding Capacity (lbf) 750
Clamp Arm Length (in) 4.16
Height Under Clamp Arm (mm) 43.2
Maxmum Holding Capacity (N) 3340
Weight (kg) 0.74
Clamp Arm Length (mm) 105.7
Application - Machining Poor/Low
Duty Cycle 2
Clamp Arm Style U-Bar
Application - Food Processing Fair/Medium
Spindle Assembly 240208-M
Handle Horizonal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation No
Toggle Lock Plus Yes
Application - Closures Excellent/High
Flanged Washers 235106
Application - Checking Fixtures Excellent/High
Handle Opening (+10°) 70
Application - Assembly Excellent/High
Application - Wood-Working Excellent/High
Product Series 235
Standard Material Stainless Steel
Base Mounting Style Flange
Clamp Bar Opening (+10°) (degrees) 92
Application - Welding Fair/Medium
Product Type Standard
Product Function Clamping
Service Environment Normal
Product Accessories
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top