Height Under Clamp Arm (in)
2.19
Weight (lb)
0.95
Stroke during rotation (in)
0.53
Stroke during rotation (in)
0.53
Vertical clamp stroke (in)
0.22
Vertical clamp stroke (in)
0.22
Maximum Holding Capacity (lbf)
400.0
Weight (kg)
0.43
Stroke during rotation (mm)
13.5
Vertical clamp stroke (mm)
5.6
Height Under Clamp Arm (mm)
55.7
Max Clamping Stroke (mm)
5.6
Vertical clamp stroke (mm)
5.6
Maxmum Holding Capacity (N)
1780.0
Stroke during rotation (mm)
13.5