Vertical clamp stroke (in)
0.22
Stroke during rotation (in)
0.53
Stroke during rotation (in)
0.53
Maximum Holding Capacity (lbf)
400.0
Height Under Clamp Arm (in)
2.19
Weight (lb)
0.95
Vertical clamp stroke (in)
0.22
Vertical clamp stroke (mm)
5.6
Stroke during rotation (mm)
13.5
Weight (kg)
0.43
Height Under Clamp Arm (mm)
55.7
Maxmum Holding Capacity (N)
1780.0
Stroke during rotation (mm)
13.5
Max Clamping Stroke (mm)
19.1
Vertical clamp stroke (mm)
5.6