Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Pull Action, Manual Latch Clamps for Molding & Assembly Applications
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Pull Clamps - Pull Action Latch Clamps | DESTACO
Pull Action Latch Clamps 301-311 (Series)
311-SS
311-SS
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.17
Drawing Movement without Thumb Control (in)
3.34
Maximum Holding Capacity (lbf)
1200.0
Drawing Movement without Thumb Control (mm)
85.9
Maxmum Holding Capacity (N)
5340.0
Drawing Movement without Thumb Control (mm)
85.9
Weight (kg)
0.53
Product Type
Standard
Hook Type
U-Hook (Horizontal)
PublishedDate
1679003777000
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
31:1
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Flange
Toggle Lock Plus
No
Standard Material
Stainless Steel
Latch Plate Supplied?
No
Latch Plate
None
Back to Top