Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6002-R
6002-R
STRAIGHT LINE ACTION CLAMP WITH TOGGLE LOCK PLUS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
0.75
Weight (lb)
0.55
Maximum Holding Capacity (lbf)
400.0
Weight (kg)
0.25
Plunger Travel (mm)
19.0
Maxmum Holding Capacity (N)
1780.0
Imperial or Metric Product
Imperial
Spindle Included?
No
Plunger
Round
Product Function
Clamping
Plunger Thread
1/4-20
Standard Material
Steel
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1721846493000
Toggle Lock Plus
Yes
Product Series
6002
Mounting Nut (Supplied)
602105
Spindle (Recommended)
205203
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
20:1
Product Type
Threaded Body
Base Mounting Style
Flange
Back to Top