Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6002-RSS
6002-RSS
STRAIGHT LINE ACTION CLAMP WITH TOGGLE LOCK PLUS - STAINLESS STEEL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
0.75
Weight (lb)
0.55
Maximum Holding Capacity (lbf)
400.0
Weight (kg)
0.25
Plunger Travel (mm)
19.0
Maxmum Holding Capacity (N)
1780.0
Imperial or Metric Product
Imperial
Toggle Lock Plus
Yes
Spindle Included?
No
Standard Material
Stainless Steel
Mounting Nut (Supplied)
602905
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
20:1
Product Function
Clamping
Plunger Thread
1/4-20
Product Series
6002
PublishedDate
1721846758000
Base Mounting Style
Flange
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Product Type
Threaded Body
Spindle (Recommended)
202943
Back to Top