Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6002-SS
6002-SS
STRAIGHT LINE ACTION CLAMP - STAINLESS STEEL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.44
Plunger Travel (in)
0.75
Maximum Holding Capacity (lbf)
400.0
Maxmum Holding Capacity (N)
1780.0
Plunger Travel (mm)
19.0
Imperial or Metric Product
Imperial
Weight (kg)
0.2
Toggle Lock Plus
No
Plunger
Round
Standard Material
Stainless Steel
Product Function
Clamping
PublishedDate
1721846926000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger Thread
1/4-20
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
1/4-20
Spindle (Recommended)
202943
Base Mounting Style
Flange
Product Type
Threaded Body
Spindle Included?
No
Mounting Nut (Supplied)
602905
Back to Top