Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6004-MMRSS
6004-MMRSS
STRAIGHT LINE ACTION CLAMP - STAINLESS STEEL WITH TOGGLE LOCK PLUS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
600.0
Weight (lb)
0.9
Plunger Travel (in)
1.5
Imperial or Metric Product
Metric
Maxmum Holding Capacity (N)
2670.0
Weight (kg)
0.4
Plunger Travel (mm)
38
Product Function
Clamping
Product Series
6004
Product Type
Threaded Body
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14.4:1
Mounting Nut (Supplied)
606904-M
PublishedDate
1721847646000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Included?
No
Plunger
Round
Plunger Thread
M8
Toggle Lock Plus
Yes
Standard Material
Stainless Steel
Base Mounting Style
Flange
Spindle (Recommended)
207943-M
Back to Top