Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6004-MMSS
6004-MMSS
STRAIGHT LINE ACTION CLAMP - STAINLESS STEEL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.5
Maximum Holding Capacity (lbf)
600.0
Weight (lb)
0.73
Imperial or Metric Product
Metric
Plunger Travel (mm)
38.1
Weight (kg)
0.33
Maxmum Holding Capacity (N)
2670.0
Spindle Included?
No
Toggle Lock Plus
No
Base Mounting Style
Flange
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Plunger Thread
M8
Product Series
6004
Product Function
Clamping
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14.4:1
Product Type
Threaded Body
Mounting Nut (Supplied)
606904-M
PublishedDate
1721847792000
Spindle (Recommended)
207943-M
Standard Material
Stainless Steel
Back to Top