Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6004-RSS
6004-RSS
STRAIGHT LINE ACTION CLAMP - STAINLESS STEEL WITH TOGGLE LOCK PLUS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.5
Maximum Holding Capacity (lbf)
600.0
Weight (lb)
0.9
Weight (kg)
0.41
Plunger Travel (mm)
38.1
Maxmum Holding Capacity (N)
2670.0
Imperial or Metric Product
Imperial
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14.4:1
Toggle Lock Plus
Yes
Spindle Included?
No
Product Function
Clamping
Plunger
Round
Mounting Nut (Supplied)
606904
Standard Material
Stainless Steel
Base Mounting Style
Flange
Plunger Thread
5/16-18
Spindle (Recommended)
207943
Product Type
Threaded Body
Product Series
6004
PublishedDate
1721844038000
Back to Top