Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6004-SS
6004-SS
STRAIGHT LINE ACTION CLAMP - STAINLESS STEEL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.5
Maximum Holding Capacity (lbf)
600.0
Weight (lb)
0.73
Imperial or Metric Product
Imperial
Weight (kg)
0.33
Maxmum Holding Capacity (N)
2670.0
Plunger Travel (mm)
38.0
Standard Material
Stainless Steel
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Spindle (Recommended)
207943
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14.4:1
Product Function
Clamping
Base Mounting Style
Flange
Mounting Nut (Supplied)
606904
Spindle Included?
No
Product Series
6004
Plunger Thread
5/16-18
Product Type
Threaded Body
PublishedDate
1721843932000
Back to Top