Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6024-MM
6024-MM
STRAIGHT LINE ACTION CLAMP - METRIC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
3.17
Maximum Holding Capacity (lbf)
2100.0
Plunger Travel (in)
2.6
Weight (kg)
1.44
Imperial or Metric Product
Metric
Plunger Travel (mm)
66.0
Maxmum Holding Capacity (N)
9340.0
Product Series
6024
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Spindle (Recommended)
210203-M
Product Type
Threaded Body
Spindle Included?
No
Base Mounting Style
Flange
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
21:1
Plunger
Round
Plunger Thread
M10
Toggle Lock Plus
No
PublishedDate
1721841982000
Mounting Nut (Supplied)
624105-M
Back to Top