Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6024-MMR
6024-MMR
STRAIGHT LINE ACTION CLAMP WITH TOGGLE LOCK PLUS - METRIC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
2100.0
Plunger Travel (in)
2.6
Weight (lb)
3.53
Imperial or Metric Product
Metric
Maxmum Holding Capacity (N)
9340.0
Plunger Travel (mm)
66.0
Weight (kg)
1.6
Base Mounting Style
Flange
Toggle Lock Plus
Yes
Standard Material
Steel
Product Series
6024
Product Function
Clamping
Spindle Included?
No
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
21:1
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Threaded Body
Mounting Nut (Supplied)
624105-M
Plunger Thread
M10
PublishedDate
1721841875000
Spindle (Recommended)
210203-M
Plunger
Round
Back to Top